20592509
20592509
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1563 |
| 1000 - 4999 | £ 0.1116 |
| 5000 + | £ 0.1004 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.354 in |
|---|---|
| D | 34.4 mm |
| d | 27.5 mm |
| d | 1.083 in |
| H | 0.602 in |
| H | 15.3 mm |
| h | 0.472 in |
| h | 12.0 mm |
| Colour | Natural |
| Material | LDPE |
| Type | 1 |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue