20592417
20592417
| Quantity | Unit price |
|---|---|
| 600 - 5999 | £ 0.0347 |
| 6000 - 29999 | £ 0.0248 |
| 30000 + | £ 0.0223 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.543 in |
|---|---|
| D | 13.8 mm |
| d | 9.3 mm |
| d | 0.366 in |
| H | 6.6 mm |
| H | 0.26 in |
| h | 4.5 mm |
| h | 0.177 in |
| Colour | Natural |
| Material | LDPE - PIR |
| Type | 1 |
| Recycled Content Percentage % | 50% |
| Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue