Menu Search

Push-In Plugs

In stock

Push-in Plugs are a practical choice for blanking a wide range of holes or bores during manufacturing processes or transportation, and can be applied to finished products. Designed to shield the handler from rough surfaces caused by sharply cut hole edges. The varied styles available in our range can also be used to protect against ingress of contaminants.

They are simple to install and uninstall with a single push. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

Protects against damage, dirt, moisture, and corrosion.

  • Shields the handler from rough surfaces caused by sharply cut hole edges.
  • Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
  • Protects against damage, dirt, moisture, and corrosion.
Material: LDPE - PIR, LDPE Colour: Black, White, Grey, Natural Series Code: , SR1011

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
Show less filters Show more filters
221 results
Product SKUs information
Essentra Part Number Price range Availability D Head Shape h Colour H d Type View
£ 0.1278 - £ 0.1278 500 In stock
28.0 mm
9.0 mm
Black
12.0 mm
24.6 mm
10103791 £ 0.0874 - £ 0.0874 729 In stock
20.0 mm
5.5 mm
Black
7.5 mm
14.5 mm
£ 0.7115 - £ 1.5095 Request the lead time here
78.0 mm
18.0 mm
Natural
21.5 mm
71.0 mm
1
10086780 £ 0.0877 - £ 0.1748 Request the lead time here
25.0 mm
8.0 mm
Natural
10.5 mm
18.4 mm
1
10103753 £ 0.0826 - £ 0.0826 Request the lead time here
16.0 mm
7.0 mm
Black
9.0 mm
11.9 mm
£ 0.0929 - £ 0.0929 Request the lead time here
25.0 mm
8.0 mm
Black
11.0 mm
19.3 mm
£ 0.0931 - £ 0.0949 17986 In stock
12.0 mm
4.0 mm
Natural
5.7 mm
10.0 mm
2
£ 0.1998 - £ 0.481 Request the lead time here
42.0 mm
15.0 mm
Natural
18.0 mm
38.4 mm
1
£ 0.0803 - £ 0.1339 Request the lead time here
16.0 mm
7.0 mm
Natural
9.0 mm
12.3 mm
1
£ 0.6222 - £ 0.8531 2475 In stock
64.0 mm
18.0 mm
Natural
21.0 mm
58.0 mm
1
10074060 £ 0.0785 - £ 0.1259 22000 In stock
16.0 mm
7.0 mm
Natural
9.0 mm
11.9 mm
1
10068823 £ 0.2466 - £ 0.2466 Request the lead time here
48.0 mm
15.0 mm
Natural
18.0 mm
42.3 mm
1
£ 0.18 - £ 0.4544 Request the lead time here
42.0 mm
15.0 mm
Natural
18.0 mm
34.8 mm
1
10074107 £ 0.2225 - £ 0.5049 Request the lead time here
44.0 mm
15.0 mm
Natural
18.0 mm
40.6 mm
1
10203958 £ 0.9216 - £ 3.1682 3175 In stock
92.5 mm
17.4 mm
Natural
20.4 mm
80.0 mm
1
10203545 £ 1.4793 - £ 3.1066 Request the lead time here
49.3 mm
16.0 mm
Natural
18.9 mm
39.0 mm
1
£ 0.1731 - £ 0.1731 5026 In stock
34.8 mm
12.0 mm
Natural
14.5 mm
32.6 mm
1
10336892 £ 0.0773 - £ 0.0773 35750 In stock
14.4 mm
5.5 mm
Natural
9.5 mm
11.3 mm
1
£ 0.0782 - £ 0.0782 16149 In stock
18.7 mm
7.0 mm
Natural
9.0 mm
15.0 mm
1
£ 0.027 - £ 0.027 18995 In stock
9.6 mm
4.0 mm
Natural
5.1 mm
6.3 mm
1
  • of 12
Push-In Plug 24.6 mm 9.0 mm 28.0 mm LDPE - PIR Black

10103876

Price Range
£ 0.1278 - £ 0.1278

Stock Levels
500 In stock
Attributes
  • D
    28.0 mm
  • d
    24.6 mm
  • H
    12.0 mm
  • h
    9.0 mm
  • Colour
    Black
Push-In Plug 14.5 mm 5.5 mm 20.0 mm LDPE - PIR Black

10103791

Price Range
£ 0.0874 - £ 0.0874

Stock Levels
729 In stock
Attributes
  • D
    20.0 mm
  • d
    14.5 mm
  • H
    7.5 mm
  • h
    5.5 mm
  • Colour
    Black
Push-In Plug 71.0 mm 18.0 mm 78.0 mm LDPE Natural

10083659

Price Range
£ 1.5095 - £ 0.7115

Stock Levels
Request the lead time here
Attributes
  • D
    78.0 mm
  • d
    71.0 mm
  • H
    21.5 mm
  • h
    18.0 mm
  • Thread Size
    M72
Push-In Plug 18.4 mm 8.0 mm 25.0 mm LDPE - PIR Natural

10086780

Price Range
£ 0.1748 - £ 0.0877

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • d
    18.4 mm
  • H
    10.5 mm
  • h
    8.0 mm
  • Thread Size
    M20x2.5
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Black

10103753

Price Range
£ 0.0826 - £ 0.0826

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • d
    11.9 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Colour
    Black
Push-In Plug 19.3 mm 8.0 mm 25.0 mm LDPE - PIR Black

10103838

Price Range
£ 0.0929 - £ 0.0929

Stock Levels
Request the lead time here
Attributes
  • D
    25.0 mm
  • d
    19.3 mm
  • H
    11.0 mm
  • h
    8.0 mm
  • Colour
    Black
Push-In Plug 10.0 mm 4.0 mm 12.0 mm LDPE - PIR Natural

10061053

Price Range
£ 0.0949 - £ 0.0931

Stock Levels
17986 In stock
Attributes
  • D
    12.0 mm
  • d
    10.0 mm
  • H
    5.7 mm
  • h
    4.0 mm
  • Colour
    Natural
Push-In Plug 38.4 mm 15.0 mm 42.0 mm LDPE - PIR Natural

10074091

Price Range
£ 0.481 - £ 0.1998

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • d
    38.4 mm
  • H
    18.0 mm
  • h
    15.0 mm
  • Colour
    Natural
Push-In Plug 12.3 mm 7.0 mm 16.0 mm LDPE - PIR Natural

10072691

Price Range
£ 0.1339 - £ 0.0803

Stock Levels
Request the lead time here
Attributes
  • D
    16.0 mm
  • d
    12.3 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M14x1.5
Push-In Plug 58.0 mm 18.0 mm 64.0 mm LDPE - PIR Natural

10074138

Price Range
£ 0.8531 - £ 0.6222

Stock Levels
2475 In stock
Attributes
  • D
    64.0 mm
  • d
    58.0 mm
  • H
    21.0 mm
  • h
    18.0 mm
  • Thread Size
    2 in BSP
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Natural

10074060

Price Range
£ 0.1259 - £ 0.0785

Stock Levels
22000 In stock
Attributes
  • D
    16.0 mm
  • d
    11.9 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Colour
    Natural
Push-In Plug 42.3 mm 15.0 mm 48.0 mm LDPE - PIR Natural

10068823

Price Range
£ 0.2466 - £ 0.2466

Stock Levels
Request the lead time here
Attributes
  • D
    48.0 mm
  • d
    42.3 mm
  • H
    18.0 mm
  • h
    15.0 mm
  • Colour
    Natural
Push-In Plug 34.8 mm 15.0 mm 42.0 mm LDPE - PIR Natural

10074077

Price Range
£ 0.4544 - £ 0.18

Stock Levels
Request the lead time here
Attributes
  • D
    42.0 mm
  • d
    34.8 mm
  • H
    18.0 mm
  • h
    15.0 mm
  • Colour
    Natural
Push-In Plug 40.6 mm 15.0 mm 44.0 mm LDPE - PIR Natural

10074107

Price Range
£ 0.5049 - £ 0.2225

Stock Levels
Request the lead time here
Attributes
  • D
    44.0 mm
  • d
    40.6 mm
  • H
    18.0 mm
  • h
    15.0 mm
  • Colour
    Natural
Push-In Plug 80.0 mm 17.4 mm 92.5 mm LDPE Natural

10203958

Price Range
£ 3.1682 - £ 0.9216

Stock Levels
3175 In stock
Attributes
  • D
    92.5 mm
  • d
    80.0 mm
  • H
    20.4 mm
  • h
    17.4 mm
  • Thread Size
    M80
Push-In Plug 39.0 mm 16.0 mm 49.3 mm LDPE - PIR Natural

10203545

Price Range
£ 3.1066 - £ 1.4793

Stock Levels
Request the lead time here
Attributes
  • D
    49.3 mm
  • d
    39.0 mm
  • H
    18.9 mm
  • h
    16.0 mm
  • Thread Size
    M39x1.5, M42x3
Push-In Plug 32.6 mm 12.0 mm 34.8 mm LDPE - PIR Natural

10336915

Price Range
£ 0.1731 - £ 0.1731

Stock Levels
5026 In stock
Attributes
  • D
    34.8 mm
  • d
    32.6 mm
  • H
    14.5 mm
  • h
    12.0 mm
  • Thread Size
    M33x2, M33x1.5, M36x3
Push-In Plug 11.3 mm 5.5 mm 14.4 mm LDPE - PIR Natural

10336892

Price Range
£ 0.0773 - £ 0.0773

Stock Levels
35750 In stock
Attributes
  • D
    14.4 mm
  • d
    11.3 mm
  • H
    9.5 mm
  • h
    5.5 mm
  • Thread Size
    M12x1.25, M12x1
Push-In Plug 15.0 mm 7.0 mm 18.7 mm LDPE - PIR Natural

10338193

Price Range
£ 0.0782 - £ 0.0782

Stock Levels
16149 In stock
Attributes
  • D
    18.7 mm
  • d
    15.0 mm
  • H
    9.0 mm
  • h
    7.0 mm
  • Thread Size
    M16x1.5
Push-In Plug 6.3 mm 4.0 mm 9.6 mm LDPE - PIR Natural

10338216

Price Range
£ 0.027 - £ 0.027

Stock Levels
18995 In stock
Attributes
  • D
    9.6 mm
  • d
    6.3 mm
  • H
    5.1 mm
  • h
    4.0 mm
  • Colour
    Natural