Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
35 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
£ 1.6442 - £ 3.4528 Request the lead time here
22.0 mm
M6
Brass
Female
16.0 mm
PA
1219095 £ 7.243 - £ 7.243 Request the lead time here
44.0 mm
M8
PP
£ 2.934 - £ 3.3221 Request the lead time here
28.0 mm
M8
£ 2.3529 - £ 2.4663 Request the lead time here
32.0 mm
M8
Brass
Female
8.0 mm
PA
£ 17.2075 - £ 17.4769 Request the lead time here
100.0 mm
M16
Brass
Threaded Through Hole
37.0 mm
PA
£ 3.2742 - £ 3.3309 Request the lead time here
40.0 mm
M8
Brass
Threaded Stud
12.0 mm
PA
£ 12.7001 - £ 12.9127 Request the lead time here
80.0 mm
M12
Brass
Threaded Through Hole
30.0 mm
PA
£ 12.4025 - £ 12.5867 Request the lead time here
100.0 mm
M12
Brass
Threaded Stud
40.0 mm
PA
£ 9.5534 - £ 9.7235 Request the lead time here
80.0 mm
M12
Brass
Threaded Blind Hole
30.0 mm
PA
£ 0.2763 - £ 0.2891 Request the lead time here
10.5 mm
M4
PA
Female
11.0 mm
PA
£ 0.299 - £ 0.3104 Request the lead time here
12.5 mm
M5
PA
Female
12.0 mm
PA
£ 4.0821 - £ 4.1672 Request the lead time here
50.0 mm
M10
Brass
Threaded Stud
12.0 mm
PA
£ 7.6257 - £ 7.7533 Request the lead time here
63.0 mm
M8
Brass
Threaded Blind Hole
25.0 mm
PA
£ 1.6017 - £ 3.641 Request the lead time here
15.0 mm
M4
£ 1.6442 - £ 3.4528 Request the lead time here
22.0 mm
M8
Brass
Female
16.0 mm
PA
£ 1.8568 - £ 1.8993 Request the lead time here
16.0 mm
M4
Brass
Female
5.0 mm
PA
£ 15.5633 - £ 16.2154 Request the lead time here
63.0 mm
M10
Brass
Threaded Through Hole
25.0 mm
PA
£ 7.3706 - £ 7.4982 Request the lead time here
63.0 mm
M8
Brass
Threaded Stud
25.0 mm
PA
£ 7.9376 - £ 8.051 Request the lead time here
63.0 mm
M10
Brass
Threaded Blind Hole
25.0 mm
PA
£ 0.231 - £ 0.2409 2500 In stock
7.0 mm
M2.5
PA
Female
9.0 mm
PA
  • of 2
Knurled Knob 22.0 mm Insert M6 16.0 mm PA Black

466344

Price Range
£ 3.4528 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Knob Diameter
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Grip Knob 44.0 mm M8 PP Black

1219095

Price Range
£ 7.243 - £ 7.243

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    44.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
Knurled Knob M8 Nylon 6 Black

KTSR-28M08F

Price Range
£ 3.3221 - £ 2.934

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 32.0 mm Insert M8 8.0 mm PA Black

258320859935

Price Range
£ 2.4663 - £ 2.3529

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Base Diameter
    17.0 mm
  • Knob Diameter
    32.0 mm
  • Colour
    Black
Handwheel 100.0 mm Insert M16 PA Black

271161059935

Price Range
£ 17.4769 - £ 17.2075

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M16
  • Thread Length
    37.0 mm
  • Knob Diameter
    100.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 40.0 mm M8 PA Black

106084069901

Price Range
£ 3.3309 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 80.0 mm Insert M12 PA Black

271128059935

Price Range
£ 12.9127 - £ 12.7001

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 100.0 mm M12 40.0 mm Steel PA

271401259935

Price Range
£ 12.5867 - £ 12.4025

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Knob Diameter
    100.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 80.0 mm Insert M12 PA Black

271801259935

Price Range
£ 9.7235 - £ 9.5534

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 10.5 mm M4 PA Black

084004059901

Price Range
£ 0.2891 - £ 0.2763

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    11.0 mm
  • Knob Diameter
    10.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 12.5 mm M5 PA Black

084005059901

Price Range
£ 0.3104 - £ 0.299

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    12.0 mm
  • Knob Diameter
    12.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 50.0 mm M10 PA Black

106105069901

Price Range
£ 4.1672 - £ 4.0821

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    12.0 mm
  • Base Diameter
    20.0 mm
  • Knob Diameter
    50.0 mm
  • Colour
    Black
Handwheel 63.0 mm Insert M8 PA Black

271630859935

Price Range
£ 7.7533 - £ 7.6257

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Knurled Knob M4 Nylon 6 Black

KTSR-15M04F

Price Range
£ 3.641 - £ 1.6017

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 22.0 mm Insert M8 16.0 mm PA Black

466345

Price Range
£ 3.4528 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 16.0 mm Insert M4 5.0 mm PA Black

258160459935

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Thread Length
    5.0 mm
  • Base Diameter
    11.0 mm
  • Knob Diameter
    16.0 mm
  • Colour
    Black
Handwheel 63.0 mm Insert M10 PA Black

271106359935

Price Range
£ 16.2154 - £ 15.5633

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Finish
    Matt
Handwheel 63.0 mm M8 25.0 mm Steel PA

271250859935

Price Range
£ 7.4982 - £ 7.3706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 63.0 mm Insert M10 PA Black

271631059935

Price Range
£ 8.051 - £ 7.9376

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 7.0 mm M2.5 PA Black

084002559901

Price Range
£ 0.2409 - £ 0.231

Stock Levels
2500 In stock
Attributes
  • Thread Size
    M2.5
  • Thread Length
    9.0 mm
  • Knob Diameter
    7.0 mm
  • Colour
    Black
  • Finish
    Gloss