10366622
271301059935
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 8.9156 |
| 10 - 49 | £ 8.8164 |
| 50 + | £ 8.7455 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Thread Length | 30.0 mm |
| Thread Length | 1.181 in |
| Knob Diameter | 3.15 in |
| Knob Diameter | 80.0 mm |
| Colour | Black |
| Knob Material | PA |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue