Menu Search

Fluted Grip Knobs - Threaded Insert

In stock

Female Grip Hand Knobs have rough ridges around the outside of the handle creating a firm gripping surface that is also comfortable. These durable knobs fit onto male applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
35 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Thread Size Thread Material Mount Type Thread Length Knob Material View
10260821 £ 0.8688 - £ 1.8246 Request the lead time here
15.0 mm
M5
Brass
Female
11.0 mm
PA
10159682 £ 1.7009 - £ 2.5699 1900 In stock
23.0 mm
M6
£ 1.6442 - £ 3.4528 Request the lead time here
22.0 mm
M6
Brass
Female
16.0 mm
PA
£ 2.934 - £ 3.3221 2250 In stock
28.0 mm
M8
£ 1.956 - £ 2.0694 Request the lead time here
25.0 mm
M6
Brass
Female
10.0 mm
PA
£ 12.4025 - £ 12.5867 50 In stock
100.0 mm
M12
Brass
Threaded Stud
40.0 mm
PA
£ 9.5534 - £ 9.7235 8 In stock
80.0 mm
M12
Brass
Threaded Blind Hole
30.0 mm
PA
£ 0.2763 - £ 0.2891 250 In stock
10.5 mm
M4
PA
Female
11.0 mm
PA
£ 3.2742 - £ 3.3309 349 In stock
40.0 mm
M8
Brass
Threaded Stud
12.0 mm
PA
£ 12.7001 - £ 12.9127 Request the lead time here
80.0 mm
M12
Brass
Threaded Through Hole
30.0 mm
PA
£ 4.0821 - £ 4.1672 948 In stock
50.0 mm
M10
Brass
Threaded Stud
12.0 mm
PA
£ 0.231 - £ 0.2409 16750 In stock
7.0 mm
M2.5
PA
Female
9.0 mm
PA
£ 0.3274 - £ 0.3416 7250 In stock
14.5 mm
M6
PA
Female
13.0 mm
PA
£ 7.3564 - £ 7.3564 Request the lead time here
44.0 mm
M6
PP
£ 1.6442 - £ 3.4528 Request the lead time here
22.0 mm
M8
Brass
Female
16.0 mm
PA
£ 1.8568 - £ 1.8993 20 In stock
16.0 mm
M4
Brass
Female
5.0 mm
PA
£ 15.5633 - £ 16.2154 160 In stock
63.0 mm
M10
Brass
Threaded Through Hole
25.0 mm
PA
£ 7.3706 - £ 7.4982 Request the lead time here
63.0 mm
M8
Brass
Threaded Stud
25.0 mm
PA
£ 2.3529 - £ 2.4663 3 In stock
32.0 mm
M8
Brass
Female
8.0 mm
PA
£ 17.2075 - £ 17.4769 36 In stock
100.0 mm
M16
Brass
Threaded Through Hole
37.0 mm
PA
  • of 2
Knurled Knob 15.0 mm Insert M5 11.0 mm PA Black

10260821

Price Range
£ 1.8246 - £ 0.8688

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Thread Length
    11.0 mm
  • Knob Diameter
    15.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob M6 Nylon 6 Black

10159682

Price Range
£ 2.5699 - £ 1.7009

Stock Levels
1900 In stock
Attributes
  • Thread Size
    M6
  • Knob Diameter
    23.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926909790
Knurled Knob 22.0 mm Insert M6 16.0 mm PA Black

10260838

Price Range
£ 3.4528 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    16.0 mm
  • Knob Diameter
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob M8 Nylon 6 Black

10159743

Price Range
£ 3.3221 - £ 2.934

Stock Levels
2250 In stock
Attributes
  • Thread Size
    M8
  • Knob Diameter
    28.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Commodity Code
    3926300090
Knurled Knob 25.0 mm Insert M6 10.0 mm PA Black

10364284

Price Range
£ 2.0694 - £ 1.956

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Base Diameter
    16.0 mm
  • Knob Diameter
    25.0 mm
  • Colour
    Black
Handwheel 100.0 mm M12 40.0 mm Steel PA

10366639

Price Range
£ 12.5867 - £ 12.4025

Stock Levels
50 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    40.0 mm
  • Knob Diameter
    100.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 80.0 mm Insert M12 PA Black

10366677

Price Range
£ 9.7235 - £ 9.5534

Stock Levels
8 In stock
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 10.5 mm M4 PA Black

10065938

Price Range
£ 0.2891 - £ 0.2763

Stock Levels
250 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    11.0 mm
  • Knob Diameter
    10.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 40.0 mm M8 PA Black

10333297

Price Range
£ 3.3309 - £ 3.2742

Stock Levels
349 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Knob Diameter
    40.0 mm
  • Colour
    Black
  • Knob Material
    PA
Handwheel 80.0 mm Insert M12 PA Black

10366592

Price Range
£ 12.9127 - £ 12.7001

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Thread Length
    30.0 mm
  • Knob Diameter
    80.0 mm
  • Colour
    Black
  • Knob Material
    PA
Grip Knob 50.0 mm M10 PA Black

10333303

Price Range
£ 4.1672 - £ 4.0821

Stock Levels
948 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    12.0 mm
  • Base Diameter
    20.0 mm
  • Knob Diameter
    50.0 mm
  • Colour
    Black
Grip Knob 7.0 mm M2.5 PA Black

10065914

Price Range
£ 0.2409 - £ 0.231

Stock Levels
16750 In stock
Attributes
  • Thread Size
    M2.5
  • Thread Length
    9.0 mm
  • Knob Diameter
    7.0 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 14.5 mm M6 PA Black

10065952

Price Range
£ 0.3416 - £ 0.3274

Stock Levels
7250 In stock
Attributes
  • Thread Size
    M6
  • Thread Length
    13.0 mm
  • Knob Diameter
    14.5 mm
  • Colour
    Black
  • Finish
    Gloss
Grip Knob 44.0 mm M6 PP Black

10188903

Price Range
£ 7.3564 - £ 7.3564

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Diameter
    44.0 mm
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PP
Knurled Knob 22.0 mm Insert M8 16.0 mm PA Black

10260845

Price Range
£ 3.4528 - £ 1.6442

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    16.0 mm
  • Knob Diameter
    22.0 mm
  • Colour
    Black
  • Finish
    Matt
Knurled Knob 16.0 mm Insert M4 5.0 mm PA Black

10364222

Price Range
£ 1.8993 - £ 1.8568

Stock Levels
20 In stock
Attributes
  • Thread Size
    M4
  • Thread Length
    5.0 mm
  • Base Diameter
    11.0 mm
  • Knob Diameter
    16.0 mm
  • Colour
    Black
Handwheel 63.0 mm Insert M10 PA Black

10366578

Price Range
£ 16.2154 - £ 15.5633

Stock Levels
160 In stock
Attributes
  • Thread Size
    M10
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Finish
    Matt
Handwheel 63.0 mm M8 25.0 mm Steel PA

10366615

Price Range
£ 7.4982 - £ 7.3706

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Thread Length
    25.0 mm
  • Knob Diameter
    63.0 mm
  • Colour
    Black
  • Knob Material
    PA
Knurled Knob 32.0 mm Insert M8 8.0 mm PA Black

10364307

Price Range
£ 2.4663 - £ 2.3529

Stock Levels
3 In stock
Attributes
  • Thread Size
    M8
  • Thread Length
    8.0 mm
  • Base Diameter
    17.0 mm
  • Knob Diameter
    32.0 mm
  • Colour
    Black
Handwheel 100.0 mm Insert M16 PA Black

10366608

Price Range
£ 17.4769 - £ 17.2075

Stock Levels
36 In stock
Attributes
  • Thread Size
    M16
  • Thread Length
    37.0 mm
  • Knob Diameter
    100.0 mm
  • Colour
    Black
  • Knob Material
    PA