Quantity | Unit price |
---|---|
250 - 499 | £ 0.3299 |
500 - 999 | £ 0.3231 |
1000 + | £ 0.3162 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Thread Length | 13.0 mm |
Thread Length | 0.512 in |
Knob Diameter | 14.5 mm |
Knob Diameter | 0.571 in |
Colour | Black |
Finish | Gloss |
Knob Material | PA |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue