Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10107164 | £ 0.3526 - £ 0.4185 | 3592 In stock |
1.535 in
39.0 mm
|
M32 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
|
| £ 0.1399 - £ 0.5625 | 6400 In stock |
1.024 in
26.0 mm
|
M20 x 1;5
|
Yellow
|
0.433 in
11.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
Metric
|
||
| £ 0.2346 - £ 0.6601 | 100 In stock |
2.008 in
51.0 mm
|
M45 x 2;0
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.65 in
16.5 mm
|
Metric
|
||
| 10107294 | £ 0.3542 - £ 0.6601 | 962 In stock |
1.819 in
46.2 mm
|
M40 x 2;0
|
Yellow
|
0.61 in
15.5 mm
|
HDPE
|
0.657 in
16.7 mm
|
Metric
|
|
| £ 0.3194 - £ 0.7986 | 500 In stock |
0.827 in
21.0 mm
|
0;6 x 19
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
BSP/GAS
|
||
| £ 0.4632 - £ 1.4942 | 1550 In stock |
2.323 in
59.0 mm
|
1-3/4-11 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.083 in
27.5 mm
|
BSP/GAS
|
||
| 10107362 | £ 0.0842 - £ 0.4671 | 5300 In stock |
1.063 in
27.0 mm
|
1/2-14 in
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
BSP/GAS
|
|
| £ 0.2899 - £ 0.8275 | 116 In stock |
2.638 in
67.0 mm
|
2-11 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
BSP/GAS
|
||
| £ 0.2628 - £ 0.4939 | 36 In stock |
1.575 in
40.0 mm
|
1-11 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
BSP/GAS
|
||
| £ 0.3914 - £ 0.7366 | Request the lead time here |
2.283 in
58.0 mm
|
M52 x 2;0
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.7721 - £ 0.7721 | 4668 In stock |
2.244 in
57.0 mm
|
M50 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.728 in
18.5 mm
|
Metric
|
||
| £ 0.4256 - £ 0.4256 | 242 In stock |
1.339 in
34.0 mm
|
M27 x 2;0
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.571 in
14.5 mm
|
Metric
|
||
| £ 0.0878 - £ 0.1865 | 4000 In stock |
0.689 in
17.5 mm
|
M12 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| £ 0.2589 - £ 0.4759 | Request the lead time here |
1.417 in
36.0 mm
|
M30 x 2;0
|
Yellow
|
1.181 in
30.0 mm
|
HDPE
|
1.24 in
31.5 mm
|
Metric
|
||
| £ 0.3989 - £ 1.444 | 550 In stock |
2.126 in
54.0 mm
|
1-1/2 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.122 in
28.5 mm
|
BSP/GAS
|
||
| £ 0.0871 - £ 0.4319 | 5600 In stock |
0.906 in
23.0 mm
|
3/8-19 in
|
Yellow
|
0.453 in
11.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
BSP/GAS
|
||
| £ 0.1093 - £ 0.1734 | 12125 In stock |
0.669 in
17.0 mm
|
M12 x 1;0
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| £ 0.4633 - £ 0.6721 | 210 In stock |
2.165 in
55.0 mm
|
1-1/2-11 in
|
Yellow
|
1.063 in
27.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
BSP/GAS
|
||
| £ 0.2504 - £ 0.6601 | 1000 In stock |
1.89 in
48.0 mm
|
M42 x 2;0
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.65 in
16.5 mm
|
Metric
|
||
| £ 0.3114 - £ 0.9493 | 500 In stock |
1.496 in
38.0 mm
|
7/8-14 in
|
Yellow
|
0.61 in
15.5 mm
|
HDPE
|
0.669 in
17.0 mm
|
BSP/GAS
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue