| Quantity | Unit price |
|---|---|
| 250 - 999 | £ 0.4185 |
| 1000 + | £ 0.3526 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 1.535 in |
|---|---|
| D | 39.0 mm |
| H | 0.591 in |
| H | 15.0 mm |
| h | 0.512 in |
| h | 13.0 mm |
| Thread Standard | Metric |
| Thread Size | M32 x 1;5 |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue