10107393
9107000
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.9493 |
| 500 - 999 | £ 0.452 |
| 1000 + | £ 0.3114 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 38.0 mm |
|---|---|
| D | 1.496 in |
| H | 17.0 mm |
| H | 0.669 in |
| h | 15.5 mm |
| h | 0.61 in |
| Thread Standard | BSP/GAS |
| Thread Size | 7/8-14 in |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue