10107430
9111000
| Quantity | Unit price |
|---|---|
| 100 - 799 | £ 0.6721 |
| 800 + | £ 0.4633 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 2.165 in |
|---|---|
| D | 55.0 mm |
| H | 1.102 in |
| H | 28.0 mm |
| h | 27.0 mm |
| h | 1.063 in |
| Thread Standard | BSP/GAS |
| Thread Size | 1-1/2-11 in |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue