Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.1602 - £ 0.3671 | 2000 In stock |
0.748 in
19.0 mm
|
1/2 in
|
Yellow
|
0.768 in
19.5 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF Threads
|
||
| £ 0.2673 - £ 0.5615 | Request the lead time here |
1.752 in
44.5 mm
|
1-1/2-12
|
Yellow
|
0.787 in
20.0 mm
|
HDPE
|
0.886 in
22.5 mm
|
UNF
|
||
| £ 0.4975 - £ 0.9399 | 2975 In stock |
1.89 in
48.0 mm
|
1-5/8 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.1182 - £ 0.1734 | 2000 In stock |
0.472 in
12.0 mm
|
M8 x 1;0
|
Yellow
|
0.315 in
8.0 mm
|
HDPE
|
0.394 in
10.0 mm
|
Metric
|
||
| £ 0.1093 - £ 0.1734 | 12125 In stock |
0.669 in
17.0 mm
|
M12 x 1;0
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| 10107065 | £ 0.1197 - £ 0.1865 | Request the lead time here |
0.866 in
22.0 mm
|
M16 x 1;5
|
Yellow
|
0.433 in
11.0 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
|
| £ 0.0881 - £ 0.1865 | 1000 In stock |
0.748 in
19.0 mm
|
M14 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.3775 - £ 0.9198 | 4950 In stock |
1.339 in
34.0 mm
|
M27 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
||
| 10107171 | £ 0.2312 - £ 0.4389 | 1655 In stock |
1.673 in
42.5 mm
|
M36 x 1;5
|
Yellow
|
0.571 in
14.5 mm
|
HDPE
|
0.63 in
16.0 mm
|
Metric
|
|
| £ 0.1342 - £ 0.7132 | 26550 In stock |
1.299 in
33.0 mm
|
M26 x 1;5
|
Yellow
|
0.492 in
12.5 mm
|
HDPE
|
0.571 in
14.5 mm
|
Metric
|
||
| 10107164 | £ 0.3526 - £ 0.4185 | 3592 In stock |
1.535 in
39.0 mm
|
M32 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
|
| £ 0.097 - £ 0.214 | 17016 In stock |
0.866 in
22.0 mm
|
M16 x 1;0
|
Yellow
|
0.319 in
8.1 mm
|
HDPE
|
0.433 in
11.0 mm
|
Metric
|
||
| £ 0.1026 - £ 0.5625 | 100 In stock |
1.102 in
28.0 mm
|
M22 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.551 in
14.0 mm
|
Metric
|
||
| £ 0.2098 - £ 0.5357 | 213 In stock |
1.732 in
44.0 mm
|
M38 x 1;5
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.669 in
17.0 mm
|
Metric
|
||
| £ 0.3678 - £ 0.7271 | 98 In stock |
2.323 in
59.0 mm
|
M52 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
Metric
|
||
| £ 0.3542 - £ 0.6601 | 420 In stock |
2.047 in
52.0 mm
|
M45 x 1;5
|
Yellow
|
0.63 in
16.0 mm
|
HDPE
|
0.709 in
18.0 mm
|
Metric
|
||
| £ 0.1647 - £ 0.4209 | 1182 In stock |
1.417 in
36.0 mm
|
M30 x 1;5
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
Metric
|
||
| £ 0.1351 - £ 0.208 | 2601 In stock |
0.965 in
24.5 mm
|
M18 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.512 in
13.0 mm
|
Metric
|
||
| £ 0.3629 - £ 0.8842 | 1400 In stock |
1.22 in
31.0 mm
|
M25 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm
|
Metric
|
||
| £ 0.1342 - £ 0.7132 | 6500 In stock |
1.161 in
29.5 mm
|
M24 x 1;5
|
Yellow
|
0.472 in
12.0 mm
|
HDPE
|
0.531 in
13.5 mm