10107355
9103000
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.4319 |
| 1000 - 1999 | £ 0.2057 |
| 2000 - 4999 | £ 0.106 |
| 5000 + | £ 0.0871 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 0.906 in |
|---|---|
| D | 23.0 mm |
| H | 0.492 in |
| H | 12.5 mm |
| h | 0.453 in |
| h | 11.5 mm |
| Thread Standard | BSP/GAS |
| Thread Size | 3/8-19 in |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue