Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded Protection Caps are designed for use with BSP and Gas Threads. Protects threads and fittings from damage during manufacturing, storage and transportation. The knurled head shape allows for easy installation and removal by hand, by simply twisting them on to the pipe or tube.
Material: LDPE, LDPE - PIR, HDPE Colour: Red, Natural, Yellow Series Code: SR1161, SR1018, SRF0015, SRF0014
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | D | Thread Size | Colour | h | Material | H | Thread Standard | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.2967 - £ 1.1627 | 4950 In stock |
1.102 in
28.0 mm
|
13/16 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.083 in
27.5 mm
|
UNF Threads
|
||
| £ 0.1748 - £ 0.3886 | 8998 In stock |
0.827 in
21.0 mm
|
9/16 in
|
Yellow
|
0.846 in
21.5 mm
|
HDPE
|
0.945 in
24.0 mm
|
UNF Threads
|
||
| £ 0.2075 - £ 0.4568 | Request the lead time here |
0.827 in
21.0 mm
|
9/16-18 in
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.591 in
15.0 mm
|
UNF
|
||
| £ 0.3903 - £ 1.5344 | Request the lead time here |
1.339 in
34.0 mm
|
1-1/16 in
|
Yellow
|
1.024 in
26.0 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3903 - £ 0.7307 | 1500 In stock |
1.457 in
37.0 mm
|
13/16 in
|
Yellow
|
0.984 in
25.0 mm
|
HDPE
|
1.063 in
27.0 mm
|
UNF Threads
|
||
| £ 0.2346 - £ 0.6577 | 500 In stock |
1.142 in
29.0 mm
|
7/8 in
|
Yellow
|
1.043 in
26.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.3802 - £ 0.7163 | 500 In stock |
1.26 in
32.0 mm
|
1-1/16-12 in
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
UNF
|
||
| £ 0.1782 - £ 1.1025 | Request the lead time here |
0.846 in
21.5 mm
|
5/8 in
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
UNF Threads
|
||
| £ 0.3431 - £ 0.8361 | 4100 In stock |
0.591 in
15.0 mm
|
3/8 in
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF Threads
|
||
| £ 0.1432 - £ 0.3276 | 11000 In stock |
0.669 in
17.0 mm
|
7/16 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.866 in
22.0 mm
|
UNF Threads
|
||
| £ 0.3802 - £ 1.5043 | 1450 In stock |
1.437 in
36.5 mm
|
1-3/16-12 in
|
Yellow
|
0.827 in
21.0 mm
|
HDPE
|
0.906 in
23.0 mm
|
UNF
|
||
| 10107577 | £ 0.4102 - £ 0.9093 | 1900 In stock |
0.433 in
11.0 mm
|
1/4 in
|
Yellow
|
0.591 in
15.0 mm
|
HDPE
|
0.669 in
17.0 mm
|
UNF Threads
|
|
| £ 0.3192 - £ 0.629 | 1906 In stock |
0.945 in
24.0 mm
|
11/16-16 in
|
Yellow
|
0.65 in
16.5 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF
|
||
| £ 0.3362 - £ 0.6386 | 1747 In stock |
1.26 in
32.0 mm
|
1 in
|
Yellow
|
1.004 in
25.5 mm
|
HDPE
|
1.102 in
28.0 mm
|
UNF Threads
|
||
| £ 0.2403 - £ 0.6386 | 10799 In stock |
1.142 in
29.0 mm
|
7/8-14 in
|
Yellow
|
0.709 in
18.0 mm
|
HDPE
|
0.787 in
20.0 mm
|
UNF
|
||
| £ 0.2267 - £ 0.629 | Request the lead time here |
0.984 in
25.0 mm
|
3/4-16 in
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm
|
UNF
|
||
| £ 0.0878 - £ 0.1865 | 4000 In stock |
0.689 in
17.5 mm
|
M12 x 1;5
|
Yellow
|
0.413 in
10.5 mm
|
HDPE
|
0.492 in
12.5 mm
|
Metric
|
||
| £ 0.6326 - £ 0.6326 | 1300 In stock |
2.402 in
61.0 mm
|
M55 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.728 in
18.5 mm
|
Metric
|
||
| £ 0.4256 - £ 0.4256 | 242 In stock |
1.339 in
34.0 mm
|
M27 x 2;0
|
Yellow
|
0.512 in
13.0 mm
|
HDPE
|
0.571 in
14.5 mm
|
Metric
|
||
| £ 0.8443 - £ 0.8443 | 1096 In stock |
2.717 in
69.0 mm
|
M62 x 1;5
|
Yellow
|
0.669 in
17.0 mm
|
HDPE
|
0.748 in
19.0 mm