| Quantity | Unit price |
|---|---|
| 100 + | £ 0.7721 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| D | 57.0 mm |
|---|---|
| D | 2.244 in |
| H | 18.5 mm |
| H | 0.728 in |
| h | 17.0 mm |
| h | 0.669 in |
| Thread Standard | Metric |
| Thread Size | M50 x 1;5 |
| Colour | Yellow |
| Full Material | High Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue