Menu Search

Spiral Wrap Hose Protectors

In stock

Spiral Wrap Hose Protector, commonly known as Hose Spiral Guard or Hose Wrap, is suitable for the protection of hydraulic, pneumatic and industrial hose assemblies across a wide range of industries.

Our Hydraulic Hose Protector Spiral has excellent recovery memory to maximise the hose coverage, and this plastic spiral hose protector also has exceptional anti-crushing performance. The hose protectors maintain high abrasion resistance, which has been proven in arduous conditions. It also benefits from good resistance to UV rays. Hydraulic Spiral Wrap is suitable for wrapping single hoses or multiple hose bundles, and it comes conveniently packed in cartons for easy storage.

Our range includes Spiralguard made from High Density Polyethylene (HDPE). The Flexible HDPE has a light duty due to a thinner wall thickness when compared to the heavy duty HDPE counterpart. This flexibility allows more movability on smaller hose with better memory recovery and less pressure on radius curve of the hose.

Also available is Spiral Wrap made from Polypropylene (PP), providing maximum protection against abrasion. This PP hose wrap dramatically increases hose serviceable life, as well as reducing repair costs, downtime and improving operator safety. The light duty material compared to HDPE can be cut with scissors, and has an operating range from -40C up to 105C.

  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
42 results
Product SKUs information
Item Code Price range Availability ID Colour Material RL Type OD WT View
£ 45.0972 - £ 50.1051 Request the lead time here
12.0 mm
Black
HDPE
20.0 m
2
12.0 mm
2.2 mm
£ 66.0684 - £ 73.4123 8 In stock
25.0 mm
Black
HDPE
20.0 m
2
25.0 mm
2.7 mm
£ 333.2016 - £ 339.9951 1 In stock
75.0 mm
Black
HDPE
20.0 m
2
75.0 mm
5.5 mm
£ 204.0051 - £ 214.7457 19 In stock
50.0 mm
Black
HDPE
20.0 m
2
50.0 mm
4.5 mm
£ 51.5416 - £ 57.2744 18 In stock
20.0 mm
Black
HDPE
20.0 m
2
20.0 mm
2.5 mm
£ 136.0034 - £ 143.1593 Request the lead time here
40.0 mm
Black
HDPE
20.0 m
2
40.0 mm
4.5 mm
£ 48.306 - £ 53.6763 29 In stock
16.0 mm
Black
HDPE
20.0 m
2
16.0 mm
2.2 mm
£ 89.0265 - £ 98.9213 Request the lead time here
32.0 mm
Black
HDPE
20.0 m
2
32.0 mm
3.5 mm
£ 438.4331 - £ 447.3747 Request the lead time here
90.0 mm
Black
HDPE
20.0 m
2
90.0 mm
6.5 mm
£ 27.5094 - £ 32.3561 29 In stock
9.0 mm
Black
HDPE
20.0 m
2
12.0 mm
1.5 mm
£ 48.7893 - £ 57.3953 Request the lead time here
20.6 mm
Black
HDPE
20.0 m
2
25.0 mm
2.2 mm
£ 37.2431 - £ 43.8084 Request the lead time here
12.6 mm
Yellow
HDPE
20.0 m
2
16.0 mm
1.7 mm
£ 154.0074 - £ 171.1119 Request the lead time here
44.0 mm
Yellow
HDPE
20.0 m
2
50.0 mm
3.0 mm
£ 404.7612 - £ 426.0679 Request the lead time here
100.0 mm
Black
HDPE
12.0 m
2
111.0 mm
5.0 mm
SGX-20F £ 38.3038 - £ 45.057 21 In stock
16.0 mm
Black
HDPE
20.0 m
2
20.0 mm
2.0 mm
£ 173.6091 - £ 192.9019 Request the lead time here
55.4 mm
Black
HDPE
20.0 m
2
63.0 mm
3.8 mm
£ 71.1567 - £ 83.7099 32 In stock
27.0 mm
Black
HDPE
20.0 m
2
32.0 mm
2.5 mm
£ 419.2342 - £ 441.2928 Request the lead time here
114.0 mm
Black
HDPE
12.0 m
2
125.0 mm
5.5 mm
£ 364.7791 - £ 383.978 Request the lead time here
81.0 mm
Yellow
HDPE
20.0 m
2
90.0 mm
4.5 mm
£ 38.3038 - £ 45.057 Request the lead time here
16.0 mm
Yellow
HDPE
20.0 m
2
20.0 mm
2.0 mm
  • of 3
Spiralguard HD 12.0 mm 10.0 mm 2.2 mm HDPE Black

SGX-12HD

Price Range
£ 50.1051 - £ 45.0972

Stock Levels
Request the lead time here
Attributes
  • OD
    12.0 mm
  • ID
    12.0 mm
  • WT
    2.2 mm
  • RL
    20.0 m
  • PD
    10.0 mm
Spiralguard HD 25.0 mm 19.0 mm 2.7 mm HDPE Black

SGX-25HD

Price Range
£ 73.4123 - £ 66.0684

Stock Levels
8 In stock
Attributes
  • OD
    25.0 mm
  • ID
    25.0 mm
  • WT
    2.7 mm
  • RL
    20.0 m
  • PD
    19.0 mm
Spiralguard HD 75.0 mm 40.0 mm 5.5 mm HDPE Black

SGX-75HD

Price Range
£ 339.9951 - £ 333.2016

Stock Levels
1 In stock
Attributes
  • OD
    75.0 mm
  • ID
    75.0 mm
  • WT
    5.5 mm
  • RL
    20.0 m
  • PD
    40.0 mm
Spiralguard HD 50.0 mm 38.0 mm 4.5 mm HDPE Black

SGX-50HD

Price Range
£ 214.7457 - £ 204.0051

Stock Levels
19 In stock
Attributes
  • OD
    50.0 mm
  • ID
    50.0 mm
  • WT
    4.5 mm
  • RL
    20.0 m
  • PD
    38.0 mm
Spiralguard HD 20.0 mm 15.5 mm 2.5 mm HDPE Black

SGX-20HD

Price Range
£ 57.2744 - £ 51.5416

Stock Levels
18 In stock
Attributes
  • OD
    20.0 mm
  • ID
    20.0 mm
  • WT
    2.5 mm
  • RL
    20.0 m
  • PD
    15.5 mm
Spiralguard HD 40.0 mm 30.0 mm 4.5 mm HDPE Black

SGX-40HD

Price Range
£ 143.1593 - £ 136.0034

Stock Levels
Request the lead time here
Attributes
  • OD
    40.0 mm
  • ID
    40.0 mm
  • WT
    4.5 mm
  • RL
    20.0 m
  • PD
    30.0 mm
Spiralguard HD 16.0 mm 13.0 mm 2.2 mm HDPE Black

SGX-16HD

Price Range
£ 53.6763 - £ 48.306

Stock Levels
29 In stock
Attributes
  • OD
    16.0 mm
  • ID
    16.0 mm
  • WT
    2.2 mm
  • RL
    20.0 m
  • PD
    13.0 mm
Spiralguard HD 32.0 mm 25.0 mm 3.5 mm HDPE Black

SGX-32HD

Price Range
£ 98.9213 - £ 89.0265

Stock Levels
Request the lead time here
Attributes
  • OD
    32.0 mm
  • ID
    32.0 mm
  • WT
    3.5 mm
  • RL
    20.0 m
  • PD
    25.0 mm
Spiralguard HD 90.0 mm 50.0 mm 6.5 mm HDPE Black

SGX-90HD

Price Range
£ 447.3747 - £ 438.4331

Stock Levels
Request the lead time here
Attributes
  • OD
    90.0 mm
  • ID
    90.0 mm
  • WT
    6.5 mm
  • RL
    20.0 m
  • PD
    50.0 mm
Spiralguard Flex 9.0 mm 10.0 mm 1.5 mm HDPE Black

SGX-12F

Price Range
£ 32.3561 - £ 27.5094

Stock Levels
29 In stock
Attributes
  • OD
    12.0 mm
  • ID
    9.0 mm
  • WT
    1.5 mm
  • RL
    20.0 m
  • PD
    10.0 mm
Spiralguard Flex 20.6 mm 20.0 mm 2.2 mm HDPE Black

SGX-25F

Price Range
£ 57.3953 - £ 48.7893

Stock Levels
Request the lead time here
Attributes
  • OD
    25.0 mm
  • ID
    20.6 mm
  • WT
    2.2 mm
  • RL
    20.0 m
  • PD
    20.0 mm
Spiralguard Flex 12.6 mm 12.0 mm 1.7 mm HDPE Yellow

SGX-16YF

Price Range
£ 43.8084 - £ 37.2431

Stock Levels
Request the lead time here
Attributes
  • OD
    16.0 mm
  • ID
    12.6 mm
  • WT
    1.7 mm
  • RL
    20.0 m
  • PD
    12.0 mm
Spiralguard Flex 44.0 mm 30.0 mm 3.0 mm HDPE Yellow

SGX-50YF

Price Range
£ 171.1119 - £ 154.0074

Stock Levels
Request the lead time here
Attributes
  • OD
    50.0 mm
  • ID
    44.0 mm
  • WT
    3.0 mm
  • RL
    20.0 m
  • PD
    30.0 mm
Spiralguard Flex 100.0 mm 50.0 mm 5.0 mm HDPE Black

SGX-110F

Price Range
£ 426.0679 - £ 404.7612

Stock Levels
Request the lead time here
Attributes
  • OD
    111.0 mm
  • ID
    100.0 mm
  • WT
    5.0 mm
  • RL
    12.0 m
  • PD
    50.0 mm
Spiralguard Flex 16.0 mm 16.0 mm 2.0 mm HDPE Black

SGX-20F

Price Range
£ 45.057 - £ 38.3038

Stock Levels
21 In stock
Attributes
  • OD
    20.0 mm
  • ID
    16.0 mm
  • WT
    2.0 mm
  • RL
    20.0 m
  • PD
    16.0 mm
Spiralguard Flex 55.4 mm 37.0 mm 3.8 mm HDPE Black

SGX-63F

Price Range
£ 192.9019 - £ 173.6091

Stock Levels
Request the lead time here
Attributes
  • OD
    63.0 mm
  • ID
    55.4 mm
  • WT
    3.8 mm
  • RL
    20.0 m
  • PD
    37.0 mm
Spiralguard Flex 27.0 mm 22.0 mm 2.5 mm HDPE Black

SGX-32F

Price Range
£ 83.7099 - £ 71.1567

Stock Levels
32 In stock
Attributes
  • OD
    32.0 mm
  • ID
    27.0 mm
  • WT
    2.5 mm
  • RL
    20.0 m
  • PD
    22.0 mm
Spiralguard Flex 114.0 mm 55.0 mm 5.5 mm HDPE Black

SGX-125F

Price Range
£ 441.2928 - £ 419.2342

Stock Levels
Request the lead time here
Attributes
  • OD
    125.0 mm
  • ID
    114.0 mm
  • WT
    5.5 mm
  • RL
    12.0 m
  • PD
    55.0 mm
Spiralguard Flex 81.0 mm 45.0 mm 4.5 mm HDPE Yellow

SGX-90YF

Price Range
£ 383.978 - £ 364.7791

Stock Levels
Request the lead time here
Attributes
  • OD
    90.0 mm
  • ID
    81.0 mm
  • WT
    4.5 mm
  • RL
    20.0 m
  • PD
    45.0 mm
Spiralguard Flex 16.0 mm 16.0 mm 2.0 mm HDPE Yellow

SGX-20YF

Price Range
£ 45.057 - £ 38.3038

Stock Levels
Request the lead time here
Attributes
  • OD
    20.0 mm
  • ID
    16.0 mm
  • WT
    2.0 mm
  • RL
    20.0 m
  • PD
    16.0 mm