10561492
SGX-63F
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 192.9019 |
| 5 - 9 | £ 183.2622 |
| 10 + | £ 173.6091 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 2.48 in |
|---|---|
| OD | 63.0 mm |
| ID | 2.181 in |
| ID | 55.4 mm |
| WT | 3.8 mm |
| WT | 0.15 in |
| RL | 20.0 m |
| RL | 65.617 ft |
| PD | 37.0 mm |
| PD | 1.457 in |
| Colour | Black |
| Material | HDPE |
| Type | 2 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue