| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 426.0679 |
| 5 + | £ 404.7612 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 4.37 in |
|---|---|
| OD | 111.0 mm |
| ID | 100.0 mm |
| ID | 3.937 in |
| WT | 5.0 mm |
| WT | 0.197 in |
| RL | 12.0 m |
| RL | 39.37 ft |
| PD | 50.0 mm |
| PD | 1.969 in |
| Colour | Black |
| Material | HDPE |
| Type | 2 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue