10561263
SGX-12F
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 32.3561 |
| 5 - 9 | £ 30.7451 |
| 10 - 19 | £ 29.1205 |
| 20 + | £ 27.5094 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 12.0 mm |
|---|---|
| OD | 0.472 in |
| ID | 9.0 mm |
| ID | 0.354 in |
| WT | 1.5 mm |
| WT | 0.059 in |
| RL | 65.617 ft |
| RL | 20.0 m |
| PD | 10.0 mm |
| PD | 0.394 in |
| Colour | Black |
| Material | HDPE |
| For Use With | -3 Hydraulic Hose |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue