| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 383.978 |
| 5 + | £ 364.7791 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 3.543 in |
|---|---|
| OD | 90.0 mm |
| ID | 81.0 mm |
| ID | 3.189 in |
| WT | 0.177 in |
| WT | 4.5 mm |
| RL | 65.617 ft |
| RL | 20.0 m |
| PD | 1.772 in |
| PD | 45.0 mm |
| Colour | Yellow |
| Material | HDPE |
| Type | 2 |
| Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue