10561515
SGX-75HD
| Quantity | Unit price |
|---|---|
| 1 - 4 | £ 339.9951 |
| 5 + | £ 333.2016 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| OD | 75.0 mm |
|---|---|
| OD | 2.953 in |
| ID | 2.953 in |
| ID | 75.0 mm |
| WT | 5.5 mm |
| WT | 0.217 in |
| RL | 20.0 m |
| RL | 65.617 ft |
| PD | 40.0 mm |
| PD | 1.575 in |
| Colour | Black |
| Material | HDPE |
| For Use With | -32 Hydraulic Hose |
| Type | 2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue