Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1281 - £ 0.2801 | 4450 In stock |
1.969 in
50.0 mm
|
6
|
M6
|
Black
|
PA
|
||
| £ 10.1748 - £ 10.6018 | Request the lead time here |
1.22 in
31.0 mm
|
4
|
M6
|
Grey
|
304 Stainless Steel
|
||
| £ 16.1972 - £ 16.1972 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Grey
|
Aluminium
|
||
| £ 5.5421 - £ 12.5442 | 396 In stock |
1.26 in
32.0 mm
|
4
|
M6
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| £ 4.6916 - £ 4.7909 | Request the lead time here |
2.362 in
60.0 mm
|
4
|
M12
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| £ 8.1291 - £ 8.3009 | Request the lead time here |
2.008 in
51.0 mm
|
6
|
6.0 mm
|
Black
|
PA
|
||
| £ 23.5007 - £ 24.4725 | Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Grey
|
Aluminium
|
||
| £ 21.0122 - £ 21.8809 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Natural
|
Aluminium
|
||
| £ 34.7063 - £ 35.4076 | Request the lead time here |
5.079 in
129.0 mm
|
6
|
8.0 mm
|
Black
|
PA
|
||
| £ 1.956 - £ 1.9985 | Request the lead time here |
1.26 in
32.0 mm
|
4
|
M5
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| £ 3.3451 - £ 3.416 | Request the lead time here |
1.969 in
50.0 mm
|
4
|
M8
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| £ 3.175 - £ 3.175 | Request the lead time here |
0.984 in
25.0 mm
|
4
|
M5
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| £ 1.3508 - £ 1.3777 | Request the lead time here |
0.984 in
25.0 mm
|
5
|
M4
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| 10188385 | £ 2.394 - £ 3.7241 | 29 In stock |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Glass Fibre Reinforced Nylon
|
|
| £ 6.5768 - £ 14.9096 | Request the lead time here |
1.575 in
40.0 mm
|
4
|
M8
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| £ 8.4904 - £ 19.6136 | Request the lead time here |
2.402 in
61.0 mm
|
6
|
M10
|
Black
|
PA
|
||
| £ 9.4029 - £ 9.5889 | 118 In stock |
2.402 in
61.0 mm
|
6
|
6.0 mm
|
Black
|
PA
|
||
| £ 12.1508 - £ 12.3941 | Request the lead time here |
3.228 in
82.0 mm
|
6
|
6.0 mm
|
Black
|
PA
|
||
| £ 4.4932 - £ 4.5782 | 10 In stock |
2.362 in
60.0 mm
|
4
|
M10
|
Black
|
Glass Fibre Reinforced Nylon
|
||
| £ 2.3104 - £ 2.3529 | 27 In stock |
1.575 in
40.0 mm
|
4
|
M6
|
Black
|
Glass Fibre Reinforced Nylon
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue