Menu Search

Lobed Hand Wheels & Knobs - Female

In stock

Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
224 results
Product SKUs information
Essentra Part Number Price range Availability Knob Diameter Number of Lobes Thread Size Colour Knob Material View
£ 4.426 - £ 5.093 Request the lead time here
50.0 mm
4
M8
Black
Phenolic
£ 12.9472 - £ 12.9472 Request the lead time here
4
M10
Black
Phenolic
£ 2.711 - £ 2.711 Request the lead time here
4
M8
Black
Phenolic
£ 4.1697 - £ 4.1697 Request the lead time here
4
M10
Black
Phenolic
£ 1.0046 - £ 1.0046 768 In stock
45.0 mm
5
M8
Black
Nylon
£ 5.8186 - £ 17.0371 94 In stock
4
M16
Black
Phenolic
£ 4.426 - £ 6.2305 110 In stock
4
M12
Black
Phenolic
£ 12.9472 - £ 12.9472 Request the lead time here
4
M12
Black
Phenolic
10257357 £ 1.7201 - £ 1.7201 2610 In stock
50.0 mm
6
M10
Black
Nylon
10271285 £ 2.7682 - £ 2.7682 6 In stock
28.0 mm
5
M6
Black
PP
£ 6.7287 - £ 7.3422 50 In stock
4
M10
Black
Phenolic
£ 2.711 - £ 2.711 13945 In stock
4
M6
Black
Phenolic
£ 4.2798 - £ 9.6244 70 In stock
50.0 mm
4
M8
Black
Phenolic
£ 22.6097 - £ 23.55 Request the lead time here
40.0 mm
9
M8
Natural
PA
£ 14.7534 - £ 18.9244 Request the lead time here
4
M10
Black
Phenolic
£ 58.3842 - £ 59.5735 Request the lead time here
60.0 mm
7
M12
Natural
Stainless Steel
£ 22.6097 - £ 23.55 Request the lead time here
40.0 mm
7
M6
Natural
Stainless Steel
£ 17.7005 - £ 18.4335 Request the lead time here
40.0 mm
5
M6
Natural
Aluminium
£ 26.6891 - £ 27.8092 Request the lead time here
60.0 mm
5
M12
Natural
Aluminium
£ 27.1178 - £ 28.2518 Request the lead time here
50.0 mm
5
M10
Natural
PA
  • of 12
Handwheel M8 50.0 mm Phenolic Black

10252086

Price Range
£ 5.093 - £ 4.426

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
  • Knob Diameter
    50.0 mm
Handwheel M10 80.0 mm Phenolic Black

10252123

Price Range
£ 12.9472 - £ 12.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M8 30.0 mm Phenolic Black

10252161

Price Range
£ 2.711 - £ 2.711

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M10 50.0 mm Phenolic Black

10252208

Price Range
£ 4.1697 - £ 4.1697

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel M8 45.0 mm Nylon Black

10252314

Price Range
£ 1.0046 - £ 1.0046

Stock Levels
768 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    5
  • Knob Diameter
    45.0 mm
Handwheel M16 80.0 mm Phenolic Black

10252055

Price Range
£ 17.0371 - £ 5.8186

Stock Levels
94 In stock
Attributes
  • Thread Size
    M16
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel M12 50.0 mm Phenolic Black

10252093

Price Range
£ 6.2305 - £ 4.426

Stock Levels
110 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M12 80.0 mm Phenolic Black

10252130

Price Range
£ 12.9472 - £ 12.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
Handwheel M10 50.0 mm Nylon Black

10257357

Price Range
£ 1.7201 - £ 1.7201

Stock Levels
2610 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    6
  • Knob Diameter
    50.0 mm
Soft Touch Handwheel M6 Black

10271285

Price Range
£ 2.7682 - £ 2.7682

Stock Levels
6 In stock
Attributes
  • Thread Size
    M6
  • Knob Height
    26.0 mm
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    5
Handwheel M10 63.0 mm Phenolic Black

10252116

Price Range
£ 7.3422 - £ 6.7287

Stock Levels
50 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel M6 30.0 mm Phenolic Black

10252154

Price Range
£ 2.711 - £ 2.711

Stock Levels
13945 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel M8 50.0 mm Phenolic Black

10246436

Price Range
£ 9.6244 - £ 4.2798

Stock Levels
70 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Commodity Code
    3926300090
  • Number of Lobes
    4
  • Knob Diameter
    50.0 mm
Handwheel 40.0 mm Through Thread M8 PA Natural

10633946

Price Range
£ 23.55 - £ 22.6097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Knob Height
    24.0 mm
  • Overall Height
    24.0 mm
  • Thread Length
    8.2 mm
  • Colour
    Natural
Handwheel M10 50.0 mm Phenolic Black

10203439

Price Range
£ 18.9244 - £ 14.7534

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Commodity Code
    3926909790
  • Number of Lobes
    4
Handwheel 60.0 mm Through Thread M12 PA Natural

10639238

Price Range
£ 59.5735 - £ 58.3842

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Height
    38.9 mm
  • Overall Height
    38.9 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural
Handwheel 40 mm Blind Thread M6 PA Natural

10633762

Price Range
£ 23.55 - £ 22.6097

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Height
    24.0 mm
  • Overall Height
    24.0 mm
  • Thread Length
    8.0 mm
  • Colour
    Natural
Handwheel 40.0 mm Female M6 PA Natural

10632789

Price Range
£ 18.4335 - £ 17.7005

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Knob Height
    24.0 mm
  • Overall Height
    24.0 mm
  • Thread Length
    8.2 mm
  • Colour
    Natural
Handwheel 60.0 mm Female M12 PA Natural

10632772

Price Range
£ 27.8092 - £ 26.6891

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Knob Height
    39.0 mm
  • Overall Height
    39.0 mm
  • Thread Length
    14.3 mm
  • Colour
    Natural
Handwheel 50.0 mm Threaded M10 PA Natural

10639276

Price Range
£ 28.2518 - £ 27.1178

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Overall Height
    31.2 mm
  • Thread Length
    18.0 mm
  • Colour
    Natural
  • Fitting Style
    Threaded