10144084
804122
| Quantity | Unit price |
|---|---|
| 50 - 499 | £ 0.2801 |
| 500 - 4999 | £ 0.1333 |
| 5000 - 9999 | £ 0.1306 |
| 10000 + | £ 0.1281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M6 |
|---|---|
| Thread Length | 0.236 in |
| Thread Length | 6.0 mm |
| Colour | Black |
| Fitting Style | Screw |
| Commodity Code | 3926909790 |
| Overall Diameter | 2.362 in |
| Overall Diameter | 60.0 mm |
| Number of Lobes | 6 |
| Knob Diameter | 1.969 in |
| Knob Diameter | 50.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue