10188736
1219072
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 19.6136 |
| 10 - 99 | £ 8.6746 |
| 100 + | £ 8.4904 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Thread Size | M10 |
|---|---|
| Knob Height | 30.0 mm |
| Knob Height | 1.181 in |
| Overall Height | 1.181 in |
| Overall Height | 30.0 mm |
| Thread Length | 0.906 in |
| Thread Length | 23.0 mm |
| Colour | Black |
| Fitting Style | 6H Threaded Pass Through Hole |
| Commodity Code | 3926300090 |
| Overall Diameter | 61.0 mm |
| Overall Diameter | 2.402 in |
| Number of Lobes | 6 |
| Knob Diameter | 2.402 in |
| Knob Diameter | 61.0 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue