Female Lobed Hand Wheels & Knobs have a scalloped edge to allow for maximum grip and comfort. These durable lobed knobs are impact and chemical resistant and provide a neat appearance for finished applications that require adjustment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Number of Lobes | Thread Size | Colour | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
1.969 in
50.0 mm
|
4
|
M10
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
3
|
M10
|
Grey
|
Stainless Steel
|
|||
| £ 17.7005 - £ 18.4335 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Natural
|
Aluminium
|
||
| £ 58.3842 - £ 59.5735 | Request the lead time here |
2.362 in
60.0 mm
|
7
|
M10
|
Natural
|
Stainless Steel
|
||
| £ 23.7989 - £ 24.7808 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M9
|
Natural
|
Aluminium
|
||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
5
|
M10
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
5
|
M10
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
1.575 in
40.0 mm
|
5
|
M8
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Silver
|
Aluminium
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
3
|
M8
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
2.362 in
60.0 mm
|
3
|
M12
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
1.969 in
50.0 mm
|
3
|
M10
|
Grey
|
Stainless Steel
|
|||
| Request the lead time here |
3.15 in
80.0 mm
|
4
|
M16
|
Silver
|
Aluminium
|
|||
| £ 23.7989 - £ 24.7808 | Request the lead time here |
1.969 in
50.0 mm
|
5
|
M8
|
Natural
|
Aluminium
|
||
| £ 38.5682 - £ 40.1699 | Request the lead time here |
1.969 in
50.0 mm
|
7
|
M10
|
Silver
|
Stainless Steel
|
||
| £ 18.1431 - £ 18.8943 | Request the lead time here |
1.575 in
40.0 mm
|
5
|
M6
|
Natural
|
Aluminium
|
||
| Request the lead time here |
1.969 in
50.0 mm
|
3
|
M10
|
Grey
|
Stainless Steel
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue