Menu Search

Handwheel 129.0 mm Pre-Drilled Blind Hole 8.0 mm PA Black

Item code:

1219058

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 34.2004
25 + £ 33.523
Standard pack: 1

Order in multiple of 1

Total price:

£ 34.20

1 x £ 34.2004

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 8.0 mm
Knob Height 47.0 mm
Overall Height 47.0 mm
Thread Length 20.0 mm
Colour Black
Fitting Style Pre-drilled blind hole
Commodity Code 3926300090
Overall Diameter 129.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us