Menu Search

Handwheel 51.0 mm Pre-Drilled Blind Hole 6.0 mm PA Black

Essentra Part Number:

10188699

Manufacturer Part Number:

1219060

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 169 £ 8.3009
170 + £ 8.1291
Standard pack: 1

Order in multiple of 1

Total price:

£ 8.30

1 x £ 8.3009

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size 6.0 mm
Knob Height 29.0 mm
Overall Height 29.0 mm
Thread Length 15.0 mm
Colour Black
Fitting Style Pre-drilled blind hole
Commodity Code 3926300090
Overall Diameter 51.0 mm
Number of Lobes 6
Knob Diameter 51.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us