Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.
Series Code :SR5330
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Overall Thickness | Overall Width | View | |
|---|---|---|---|---|---|---|
| £ 8.3155 - £ 12.9353 | 10 In stock |
4.331 in
110.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| £ 3.6152 - £ 5.6237 | 108 In stock |
1.969 in
50.0 mm
|
|
2.992 in
76.0 mm
|
||
| £ 21.799 - £ 31.1443 | 31 In stock |
2.362 in
60.0 mm
|
|
3.543 in
90.0 mm
|
||
| £ 8.2532 - £ 11.5544 | 101 In stock |
1.969 in
50.0 mm
|
|
2.48 in
63.0 mm
|
||
| £ 4.7403 - £ 7.3738 | 334 In stock |
2.362 in
60.0 mm
|
|
2.362 in
60.0 mm
|
||
| 20074845 | £ 7.1124 - £ 11.0637 | 48 In stock |
2.362 in
60.0 mm
|
|
4.724 in
120.0 mm
|
|
| £ 18.3916 - £ 25.7483 | 29 In stock |
2.362 in
60.0 mm
|
|
4.724 in
120.0 mm
|
||
| £ 9.3221 - £ 14.501 | Request the lead time here |
5.906 in
150.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| 20121693 | £ 3.1548 - £ 4.9075 | 9 In stock |
1.969 in
50.0 mm
|
|
2.48 in
63.0 mm
|
|
| 20061067 | £ 7.4851 - £ 10.4792 | 20 In stock |
1.969 in
50.0 mm
|
|
1.969 in
50.0 mm
|
|
| £ 7.4851 - £ 10.4792 | Request the lead time here |
1.969 in
50.0 mm
|
|
1.969 in
50.0 mm
|
||
| £ 8.9374 - £ 12.5124 | 39 In stock |
1.969 in
50.0 mm
|
|
2.992 in
76.0 mm
|
||
| 20063306 | £ 7.0516 - £ 10.9692 | 230 In stock |
2.756 in
70.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
|
| 20064945 | £ 1.8677 - £ 2.9054 | 40 In stock |
1.969 in
50.0 mm
|
0.433 in
11.0 mm
|
1.969 in
50.0 mm
|
|
| £ 4.6707 - £ 7.2656 | Request the lead time here |
4.331 in
110.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| £ 4.4488 - £ 6.9204 | 8 In stock |
2.362 in
60.0 mm
|
|
2.362 in
60.0 mm
|
||
| £ 7.4013 - £ 10.5769 | 8 In stock |
2.756 in
70.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm
|
||
| £ 5.52 - £ 8.5867 | 20 In stock |
5.906 in
150.0 mm
|
0.591 in
15.0 mm
|
3.15 in
80.0 mm