20060978
099121E
| Quantity | Unit price |
|---|---|
| 1 - 49 | £ 10.4792 |
| 50 + | £ 7.4851 |
| Overall Length | 50.0 mm |
|---|---|
| Overall Length | 1.969 in |
| Overall Width | 1.969 in |
| Overall Width | 50.0 mm |
| Number of Mounting Holes | 4 |
| Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue