Menu Search

Leaf Hinge 60.0 mm 120.0 mm

Essentra Part Number:

20126018

Manufacturer Part Number:

399113E

29 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 25.7483
25 + £ 18.3916
Standard pack: 25

Order any quantity

Total price:

£ 25.75

1 x £ 25.7483

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 60.0 mm
Overall Width 120.0 mm
Number of Mounting Holes 0
Specifications DIN-EN 1774
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us