Menu Search

Leaf Hinge 80.0 mm 70.0 mm 15.0 mm Black

Essentra Part Number:

20063276

Manufacturer Part Number:

1399111E

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 24 £ 10.5769
25 - 99 £ 7.5549
100 + £ 7.4013
Standard pack: 25

Order any quantity

Total price:

£ 10.58

1 x £ 10.5769

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 8.0 mm
Overall Length 70.0 mm
Overall Thickness 15.0 mm
Overall Width 80.0 mm
Pin Material Stainless Steel
Finish Chrome Plated
Specifications DIN-EN 1774
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us