Menu Search

Leaf Hinge 80.0 mm 150.0 mm 15.0 mm Black

Essentra Part Number:

20063269

Manufacturer Part Number:

1399113E

20 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 19 £ 8.5867
20 - 99 £ 6.1333
100 + £ 5.52
Standard pack: 20

Order any quantity

Total price:

£ 8.59

1 x £ 8.5867

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Leaf Thickness 8.0 mm
Overall Length 150.0 mm
Overall Thickness 15.0 mm
Overall Width 80.0 mm
Pin Material Stainless Steel
Finish Chrome Plated
Specifications DIN-EN 1774
Commodity Code 8302100090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us