Menu Search

Leaf Hinge 50.0 mm 76.0 mm

Essentra Part Number:

20061135

Manufacturer Part Number:

099119E

39 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 12.5124
50 + £ 8.9374
Standard pack: 50

Order any quantity

Total price:

£ 12.51

1 x £ 12.5124

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 50.0 mm
Overall Width 76.0 mm
Number of Mounting Holes 4
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us