Menu Search

Leaf Hinge 50.0 mm 63.0 mm

Essentra Part Number:

20121655

Manufacturer Part Number:

099118E

101 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 11.5544
50 + £ 8.2532
Standard pack: 50

Order any quantity

Total price:

£ 11.55

1 x £ 11.5544

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 50.0 mm
Overall Width 63.0 mm
Number of Mounting Holes 0
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us