Menu Search

Leaf Hinge 60.0 mm 60.0 mm

Essentra Part Number:

20074920

Manufacturer Part Number:

399111E

8 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 £ 6.9204
50 - 249 £ 4.9431
250 + £ 4.4488
Standard pack: 50

Order any quantity

Total price:

£ 6.92

1 x £ 6.9204

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 60.0 mm
Overall Width 60.0 mm
Number of Mounting Holes 4
Specifications DIN-EN 1774
Commodity Code 8302420090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us