Menu Search

Leaf Hinges - Stud Mount

In stock

The Leaf Hinges with Male Threaded Inserts are a flat leaf best suited for flush mounted doors. This range also referred as Surface Mount Hinges or Stand Off Hinges comes in various materials and stud sizes to provide a solution to most applications.

Series Code :SR5330

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
18 results
Product SKUs information
Essentra Part Number Price range Availability Overall Length Overall Thickness Overall Width View
£ 8.3155 - £ 12.9353 10 In stock
110.0 mm
15.0 mm
80.0 mm
£ 7.4851 - £ 10.4792 Request the lead time here
50.0 mm
50.0 mm
£ 5.52 - £ 8.5867 20 In stock
150.0 mm
15.0 mm
80.0 mm
£ 8.9374 - £ 12.5124 39 In stock
50.0 mm
76.0 mm
20061067 £ 7.4851 - £ 10.4792 20 In stock
50.0 mm
50.0 mm
£ 4.7403 - £ 7.3738 284 In stock
60.0 mm
60.0 mm
20074845 £ 7.1124 - £ 11.0637 48 In stock
60.0 mm
120.0 mm
£ 8.2532 - £ 11.5544 Request the lead time here
50.0 mm
63.0 mm
£ 9.3221 - £ 14.501 Request the lead time here
150.0 mm
15.0 mm
80.0 mm
£ 21.799 - £ 31.1443 31 In stock
60.0 mm
90.0 mm
£ 3.6152 - £ 5.6237 108 In stock
50.0 mm
76.0 mm
£ 18.3916 - £ 25.7483 Request the lead time here
60.0 mm
120.0 mm
20121693 £ 3.1548 - £ 4.9075 9 In stock
50.0 mm
63.0 mm
20064945 £ 1.8677 - £ 2.9054 30 In stock
50.0 mm
11.0 mm
50.0 mm
20063306 £ 7.0516 - £ 10.9692 230 In stock
70.0 mm
15.0 mm
80.0 mm
£ 4.6707 - £ 7.2656 Request the lead time here
110.0 mm
15.0 mm
80.0 mm
£ 7.4013 - £ 10.5769 Request the lead time here
70.0 mm
15.0 mm
80.0 mm
£ 4.4488 - £ 6.9204 Request the lead time here
60.0 mm
60.0 mm
Leaf Hinge 80.0 mm 110.0 mm 15.0 mm Black

20063283

Price Range
£ 12.9353 - £ 8.3155

Stock Levels
10 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 50.0 mm 50.0 mm

20060978

Price Range
£ 10.4792 - £ 7.4851

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Leaf Hinge 80.0 mm 150.0 mm 15.0 mm Black

20063269

Price Range
£ 8.5867 - £ 5.52

Stock Levels
20 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 50.0 mm 76.0 mm

20061135

Price Range
£ 12.5124 - £ 8.9374

Stock Levels
39 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302420090
Leaf Hinge 50.0 mm 50.0 mm

20061067

Price Range
£ 10.4792 - £ 7.4851

Stock Levels
20 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    50.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Leaf Hinge 60.0 mm 60.0 mm

20074869

Price Range
£ 7.3738 - £ 4.7403

Stock Levels
284 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302100090
Leaf Hinge 120.0 mm 60.0 mm

20074845

Price Range
£ 11.0637 - £ 7.1124

Stock Levels
48 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 50.0 mm 63.0 mm

20121655

Price Range
£ 11.5544 - £ 8.2532

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    0
  • Commodity Code
    8302420090
Leaf Hinge 150.0 mm 80.0 mm Black

20123154

Price Range
£ 14.501 - £ 9.3221

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    150.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 60.0 mm 90.0 mm

20126001

Price Range
£ 31.1443 - £ 21.799

Stock Levels
31 In stock
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    90.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 50.0 mm 76.0 mm

20121709

Price Range
£ 5.6237 - £ 3.6152

Stock Levels
108 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    76.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Leaf Hinge 60.0 mm 120.0 mm

20126018

Price Range
£ 25.7483 - £ 18.3916

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    120.0 mm
  • Number of Mounting Holes
    0
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090
Leaf Hinge 50.0 mm 63.0 mm

20121693

Price Range
£ 4.9075 - £ 3.1548

Stock Levels
9 In stock
Attributes
  • Overall Length
    50.0 mm
  • Overall Width
    63.0 mm
  • Number of Mounting Holes
    4
  • Commodity Code
    8302100090
Leaf Hinge 50.0 mm 50.0 mm 11.0 mm Black

20064945

Price Range
£ 2.9054 - £ 1.8677

Stock Levels
30 In stock
Attributes
  • Leaf Thickness
    6.0 mm
  • Overall Length
    50.0 mm
  • Overall Thickness
    11.0 mm
  • Overall Width
    50.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 80.0 mm 70.0 mm 15.0 mm Black

20063306

Price Range
£ 10.9692 - £ 7.0516

Stock Levels
230 In stock
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 80.0 mm 110.0 mm 15.0 mm Black

20063252

Price Range
£ 7.2656 - £ 4.6707

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    110.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 80.0 mm 70.0 mm 15.0 mm Black

20063276

Price Range
£ 10.5769 - £ 7.4013

Stock Levels
Request the lead time here
Attributes
  • Leaf Thickness
    8.0 mm
  • Overall Length
    70.0 mm
  • Overall Thickness
    15.0 mm
  • Overall Width
    80.0 mm
  • Pin Material
    Stainless Steel
Leaf Hinge 60.0 mm 60.0 mm

20074920

Price Range
£ 6.9204 - £ 4.4488

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    60.0 mm
  • Overall Width
    60.0 mm
  • Number of Mounting Holes
    4
  • Specifications
    DIN-EN 1774
  • Commodity Code
    8302420090