Menu Search

Cam Levers - Threaded Stud

In stock

Cam Handles, also know as Cam Clamping Levers or Cam Clamps, are fastening devices that allow for quick fastening or releasing of a work-piece, without the use of tools. They also allow for fine adjustments to the clamping action. Once the Cam Lever Fasteners are threaded onto their application, clamping force is applied by pushing down the Cam Lever Bolt.

Featured in our range are;

Open Handled Clamp Levers that are made from Back Glass Filled Nylon. They have an open handled design to stop dust collection, and feature a low profile handle which is ideal for use in limited space applications.

Clamp Levers With and Without Adjustable Ring-nut, which have a cam lever body made from Glass-fibre Reinforced Nylon, with a black finish. Several types are included that feature rotating pins made from alternative metal materials - depending on your application needs.

Clamping Levers with Eccentrical Cams made from Black Powder Coated Die Cast Zinc that have a stainless steel threaded stud, used for rapid clamping and releasing. The lever has been designed to ensure that its movement cannot exceed the maximum clamping force. The distance between the lever cam and the clamping surface is adjustable via a fine pitch thread, allowing the clamping position to be set easily with maximum clamping force.

Aluminium Clamp Handles that are Natural or black in colour with a wide choice of thread options to choose from.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
209 results
Product SKUs information
Item Code Price range Availability Thread Size Body Diameter Mount Type Overall Height View
1220720 £ 21.4882 - £ 49.6454 Request the lead time here
M6
19.0 mm
Screw Mount
63.0 mm
£ 18.3273 - £ 18.3273 Request the lead time here
M8
25.0 mm
Screw Mount
45.0 mm
£ 32.4021 - £ 74.8691 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
£ 33.2954 - £ 76.9398 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
£ 32.5452 - £ 75.218 Request the lead time here
M8
30.0 mm
Screw Mount
101.0 mm
£ 21.3748 - £ 49.3797 Request the lead time here
M5
16.0 mm
Screw Mount
63.0 mm
£ 21.6724 - £ 50.1238 Request the lead time here
M5
16.0 mm
Screw Mount
63.0 mm
£ 21.4315 - £ 49.5657 Request the lead time here
M6
19.0 mm
Screw Mount
63.0 mm
1220715 £ 21.8851 - £ 50.6022 Request the lead time here
M5
19.0 mm
Screw Mount
63.0 mm
£ 26.3642 - £ 60.9406 Request the lead time here
M6
25.0 mm
Screw Mount
82.0 mm
£ 35.5349 - £ 35.5349 2 In stock
M10 x 1.5
27.0 mm
Screw Mount
78.5 mm
£ 15.2373 - £ 15.2373 196 In stock
M8
20.0 mm
Screw Mount
70.0 mm
£ 18.8943 - £ 18.8943 Request the lead time here
M8
25.0 mm
Screw Mount
70.0 mm
£ 32.5452 - £ 75.218 Request the lead time here
M10
30.0 mm
Screw Mount
101.0 mm
1220702 £ 32.0873 - £ 32.7313 Request the lead time here
M8
30.0 mm
Screw Mount
101.0 mm
£ 32.6292 - £ 75.4249 Request the lead time here
M8
30.0 mm
Screw Mount
101.0 mm
£ 21.4315 - £ 49.5657 Request the lead time here
M5
19.0 mm
Screw Mount
63.0 mm
£ 5.3578 - £ 5.3578 Request the lead time here
M6
12.0 mm
Threaded Stud
28.0 mm
£ 30.092 - £ 30.092 Request the lead time here
M6 x 1.0
18.0 mm
Screw Mount
42.0 mm
£ 5.613 - £ 5.7264 Request the lead time here
M8
15.0 mm
Threaded Stud
37.0 mm
  • of 11
Cam Lever Screw Mount M6 25.0 mm Black

1220720

Price Range
£ 49.6454 - £ 21.4882

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Cam Lever Screw Mount M8 25.0 mm Black

1219336

Price Range
£ 18.3273 - £ 18.3273

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    45.0 mm
Cam Lever Screw Mount M10 30.0 mm Black

1220696

Price Range
£ 74.8691 - £ 32.4021

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M10 60.0 mm Black

1220700

Price Range
£ 76.9398 - £ 33.2954

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 35.0 mm Black

1220705

Price Range
£ 75.218 - £ 32.5452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M5 16.0 mm Black

1220710

Price Range
£ 49.3797 - £ 21.3748

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
  • Overall Height
    63.0 mm
Cam Lever Screw Mount M5 35.0 mm Black

1220714

Price Range
£ 50.1238 - £ 21.6724

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Die Cast Zinc
  • Mount Material
    Stainless Steel
  • Mount Type
    Screw Mount
  • Body Diameter
    16.0 mm
Cam Lever Screw Mount M6 20.0 mm Black

1220719

Price Range
£ 49.5657 - £ 21.4315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Cam Lever Screw Mount M5 40.0 mm Black

1220715

Price Range
£ 50.6022 - £ 21.8851

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Cam Lever Screw Mount M6 50.0 mm Black

1220731

Price Range
£ 60.9406 - £ 26.3642

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    82.0 mm
Cam Lever Screw Mount M10 x 1.5 50.0 mm

KCL-120

Price Range
£ 35.5349 - £ 35.5349

Stock Levels
2 In stock
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    27.0 mm
  • Overall Height
    78.5 mm
  • Thread Length
    50.0 mm
Cam Lever Screw Mount M8 50.0 mm Black

1219330

Price Range
£ 15.2373 - £ 15.2373

Stock Levels
196 In stock
Attributes
  • Colour
    Black
  • Handle Material
    PA
  • Mount Type
    Screw Mount
  • Body Diameter
    20.0 mm
  • Overall Height
    70.0 mm
Cam Lever Screw Mount M8 50.0 mm Black

1219337

Price Range
£ 18.8943 - £ 18.8943

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Fibre Reinforced Polyamide Based Technopolymer
  • Mount Type
    Screw Mount
  • Body Diameter
    25.0 mm
  • Overall Height
    70.0 mm
Cam Lever Screw Mount M10 35.0 mm Black

1220697

Price Range
£ 75.218 - £ 32.5452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 20.0 mm Black

1220702

Price Range
£ 32.7313 - £ 32.0873

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M8 40.0 mm Black

1220706

Price Range
£ 75.4249 - £ 32.6292

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    30.0 mm
  • Overall Height
    101.0 mm
Cam Lever Screw Mount M5 20.0 mm Black

1220711

Price Range
£ 49.5657 - £ 21.4315

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Zinc Alloy
  • Mount Type
    Screw Mount
  • Body Diameter
    19.0 mm
  • Overall Height
    63.0 mm
Clamping Lever Threaded Stud M6 10.0 mm Black

496355

Price Range
£ 5.3578 - £ 5.3578

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    12.0 mm
  • Overall Height
    28.0 mm
Cam Lever Screw Mount M6 x 1.0 20.0 mm

KCL-98

Price Range
£ 30.092 - £ 30.092

Stock Levels
Request the lead time here
Attributes
  • Handle Material
    Aluminium
  • Mount Type
    Screw Mount
  • Body Diameter
    18.0 mm
  • Overall Height
    42.0 mm
  • Thread Length
    20.0 mm
Clamping Lever Threaded Stud M8 20.0 mm Black

496361

Price Range
£ 5.7264 - £ 5.613

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Handle Material
    Glass Filled Nylon
  • Mount Type
    Threaded Stud
  • Body Diameter
    15.0 mm
  • Overall Height
    37.0 mm