Menu Search

Cam Lever Screw Mount M8 50.0 mm Black

Essentra Part Number:

10190722

Manufacturer Part Number:

1219330

22 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 15.2373
Standard pack: 1

Order in multiple of 1

Total price:

£ 15.24

1 x £ 15.2373

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material PA
Mount Type Screw Mount
Body Diameter 20.0 mm
Overall Height 70.0 mm
Thread Length 50.0 mm
Thread Size M8
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us