10195338
1220697
| Quantity | Unit price |
|---|---|
| 1 - 1 | £ 75.218 |
| 2 - 31 | £ 33.2036 |
| 32 + | £ 32.5452 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Handle Material | Zinc Alloy |
| Mount Type | Screw Mount |
| Body Diameter | 1.181 in |
| Body Diameter | 30.0 mm |
| Overall Height | 101.0 mm |
| Overall Height | 3.976 in |
| Thread Length | 1.378 in |
| Thread Length | 35.0 mm |
| Thread Size | M10 |
| Commodity Code | 8301300000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue