Menu Search

Cam Lever Screw Mount M5 x 0.8 40.0 mm

Essentra Part Number:

10159279

Manufacturer Part Number:

KCL-94

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 32.1473
Standard pack: 1

Order in multiple of 1

Total price:

£ 32.15

1 x £ 32.1473

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Material Aluminium
Mount Type Screw Mount
Body Diameter 18.0 mm
Overall Height 62.0 mm
Thread Length 40.0 mm
Thread Size M5 x 0.8
Commodity Code 7616999099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us