Menu Search

Clamping Lever Threaded Stud M6 10.0 mm Black

Essentra Part Number:

10279212

Manufacturer Part Number:

496355

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 5.3578
Standard pack: 10

Order in multiple of 10

Total price:

£ 53.58

10 x £ 5.3578

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Glass Filled Nylon
Mount Type Threaded Stud
Body Diameter 12.0 mm
Overall Height 28.0 mm
Thread Length 10.0 mm
Thread Size M6
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us