Quantity | Unit price |
---|---|
1 + | £ 31.0512 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Handle Material | Aluminium |
---|---|
Mount Type | Screw Mount |
Body Diameter | 18.0 mm |
Body Diameter | 0.709 in |
Overall Height | 72.0 mm |
Overall Height | 2.835 in |
Thread Length | 50.0 mm |
Thread Length | 1.969 in |
Thread Size | M6 x 1.0 |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue