Menu Search

Cam Lever Screw Mount M10 x 1.5 50.0 mm

Essentra Part Number:

10159224

Manufacturer Part Number:

KCL-120

2 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 35.5349
Standard pack: 1

Order in multiple of 1

Total price:

£ 35.53

1 x £ 35.5349

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Handle Material Aluminium
Mount Type Screw Mount
Body Diameter 27.0 mm
Overall Height 78.5 mm
Thread Length 50.0 mm
Thread Size M10 x 1.5
Commodity Code 7616100099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us