Menu Search

Clamping Lever Threaded Stud M8 30.0 mm Black

Essentra Part Number:

10279274

Manufacturer Part Number:

496363

122 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 199 £ 6.1232
200 + £ 6.0098
Standard pack: 10

Order in multiple of 10

Total price:

£ 61.23

10 x £ 6.1232

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Handle Material Glass Filled Nylon
Mount Type Threaded Stud
Body Diameter 15.0 mm
Overall Height 37.0 mm
Thread Length 30.0 mm
Thread Size M8
Commodity Code 3926300090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us