Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
The Cable Conduit range has been developed and tested to the most demanding quality standards and have been awarded quality approvals and compliance worldwide. The range supports plastic conduit systems and accessories. Plastic conduit is highly flexible and has a high fatigue life. Its high impact strength aids to its recovery capability when crushed. Typical applications for this type of conduit include general factory wiring and connections to machines. Comes in a variety of materials depending on your requirements.
Series Code :SR1734
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Colour | Material | Inside Diameter | Minimum Compatible Tube Diameter | Outside Diameter | View | |
|---|---|---|---|---|---|---|---|---|---|
| 10276860 | £ 200.119 - £ 200.119 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
PA
|
0.657 in
16.7 mm
|
|
0.835 in
21.2 mm
|
|
| 10276891 | £ 121.4585 - £ 121.4585 | 28 In stock |
82.021 ft
25.0 m
|
Black
|
PA
|
0.752 in
19.1 mm
|
|
0.984 in
25.0 mm
|
|
| £ 245.8896 - £ 245.8896 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
PA
|
0.898 in
22.8 mm
|
|
1.122 in
28.5 mm
|
||
| 10276853 | £ 108.3851 - £ 108.3851 | Request the lead time here |
82.021 ft
25.0 m
|
Black
|
PA
|
0.657 in
16.7 mm
|
|
0.835 in
21.2 mm
|
|
| 10636176 | £ 133.2914 - £ 133.2914 | Request the lead time here |
82.021 ft
25.0 m
|
Black
|
PA
|
0.898 in
22.8 mm
|
|
1.122 in
28.5 mm
|
|
| £ 1.3848 - £ 1.4457 | 200 In stock |
328.084 ft
100.0 m
|
Black
|
LDPE
|
0.48 in
12.2 mm
|
0.504 in
12.8 mm
|
0.618 in
15.7 mm
|
||
| £ 4.3373 - £ 4.3373 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
LDPE
|
0.913 in
23.2 mm
|
0.945 in
24.0 mm
|
1.114 in
28.3 mm
|
||
| £ 1.0333 - £ 1.0758 | 900 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.189 in
4.8 mm
|
0.201 in
5.1 mm
|
0.28 in
7.1 mm
|
||
| 10153444 | £ 1.2941 - £ 1.3479 | 200 In stock |
328.084 ft
100.0 m
|
Black
|
LDPE
|
0.39 in
9.9 mm
|
0.409 in
10.4 mm
|
0.512 in
13.0 mm
|
|
| 10153482 | £ 2.3104 - £ 2.4096 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
LDPE
|
0.654 in
16.6 mm
|
0.677 in
17.2 mm
|
0.835 in
21.2 mm
|
|
| £ 5.6555 - £ 5.6555 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
LDPE
|
1.142 in
29.0 mm
|
1.173 in
29.8 mm
|
1.358 in
34.5 mm
|
||
| £ 1.1438 - £ 1.192 | Request the lead time here |
328.084 ft
100.0 m
|
Black
|
LDPE
|
0.331 in
8.4 mm
|
0.346 in
8.8 mm
|
0.461 in
11.7 mm
|
||
| £ 144.6191 - £ 151.1557 | 1 In stock |
32.808 ft
10.0 m
|
Steel
|
Steel
|
0.831 in
21.1 mm
|
|
0.984 in
25.0 mm
|
||
| £ 1.2941 - £ 1.3479 | 100 In stock |
328.084 ft
100.0 m
|
Black
|
LDPE
|
0.39 in
9.9 mm
|
0.409 in
10.4 mm
|
0.512 in
13.0 mm
|
||
| £ 2.197 - £ 2.197 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
LDPE
|
0.654 in
16.6 mm
|
0.677 in
17.2 mm
|
0.835 in
21.2 mm
|
||
| £ 5.1169 - £ 5.1169 | Request the lead time here |
164.042 ft
50.0 m
|
Black
|
LDPE
|
1.142 in
29.0 mm
|
1.173 in
29.8 mm
|
1.358 in
34.5 mm
|
||
| £ 1.4174 - £ 1.4883 | 300 In stock |
328.084 ft
100.0 m
|
Black
|
PA
|
0.331 in
8.4 mm
|
0.346 in
8.8 mm
|
0.461 in
11.7 mm
|
||
| £ 1.4883 - £ 1.5449 | 400 In stock |
328.084 ft
100.0 m
|
Black
|
LDPE
|
0.48 in
12.2 mm
|
0.504 in
12.8 mm
|
0.618 in
15.7 mm
|
||
| 10153505 | £ 4.6633 - £ 4.7625 | 500 In stock |
164.042 ft
50.0 m
|
Black
|
LDPE
|
0.913 in
23.2 mm
|
0.945 in
24.0 mm
|
1.114 in
28.3 mm
|
|
| £ 1.0106 - £ 1.0531 | 300 In stock |
328.084 ft
100.0 m
|
Black
|
LDPE
|
0.189 in
4.8 mm
|
0.201 in
5.1 mm
|
0.28 in
7.1 mm