Menu Search

Conduit Unsplit 21.2 mm 16.6 mm 50.0 m LDPE Black

This corrugated tubing is made of black LDPE . It is a solid version with an internal diameter of 16.6 mm.
Essentra Part Number:

10153611

Manufacturer Part Number:

CT-17-A-LDPEBK

250 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 + £ 2.197
Standard pack: 50

Order in multiple of 50

Total price:

£ 109.85

50 x £ 2.197

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Conduit Form Unsplit
Full Material Low Density Polyethylene
Material LDPE
Minimum Compatible Tube Diameter 17.2 mm
Inside Diameter 16.6 mm
Outside Diameter 21.2 mm
Overall Length 50.0 m
Commodity Code 3917320090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us