Menu Search

Conduit Unsplit 13.0 mm 9.9 mm 100.0 m LDPE Black

This corrugated tubing is made of black LDPE . It is a solid version with an internal diameter of 9.9 mm.
Essentra Part Number:

10153574

Manufacturer Part Number:

CT-10-A-LDPEBK

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 1.3479
500 - 999 £ 1.321
1000 + £ 1.2941
Standard pack: 100

Order in multiple of 100

Total price:

£ 134.79

100 x £ 1.3479

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Conduit Form Unsplit
Full Material Low Density Polyethylene
Material LDPE
Minimum Compatible Tube Diameter 10.4 mm
Inside Diameter 9.9 mm
Outside Diameter 13.0 mm
Overall Length 100.0 m
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us