10153680
CT-8.5-A-PA-BK
| Quantity | Unit price |
|---|---|
| 100 - 499 | £ 1.4883 |
| 500 - 999 | £ 1.4457 |
| 1000 + | £ 1.4174 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Conduit Form | Unsplit |
| Full Material | Polyamide 6 |
| Material | PA |
| Minimum Compatible Tube Diameter | 8.8 mm |
| Minimum Compatible Tube Diameter | 0.346 in |
| Inside Diameter | 8.4 mm |
| Inside Diameter | 0.331 in |
| Outside Diameter | 11.7 mm |
| Outside Diameter | 0.461 in |
| Overall Length | 100.0 m |
| Overall Length | 328.084 ft |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue