| Quantity | Unit price |
|---|---|
| 50 + | £ 4.3373 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Conduit Form | Unsplit |
| Full Material | Low Density Polyethylene |
| Material | LDPE |
| Minimum Compatible Tube Diameter | 24.0 mm |
| Minimum Compatible Tube Diameter | 0.945 in |
| Inside Diameter | 0.913 in |
| Inside Diameter | 23.2 mm |
| Outside Diameter | 1.114 in |
| Outside Diameter | 28.3 mm |
| Overall Length | 164.042 ft |
| Overall Length | 50.0 m |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue